Duct Marker, 'EXHAUST' (legend), Blue, 2.5" x 12".
Note | Sold in US and Canada only |
Product Type | Pipe Marker |
Application | Mark Air Flow and its Equipment's Purpose in Ductwork Systems |
Background Color | Blue |
Legend Color | White |
For Use With | Pipes and Piping Systems |
Legend | EXHAUST |
Material | Dura-Polyester Vinyl |
Standards Met | RoHS Compliant |
Maximum Compatible Pipe Diameter (In.) | 6 |
Maximum Compatible Pipe Diameter (mm) | 152.4 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Durability (yr) | 7 |
Overall Height (In.) | 2.5 |
Overall Height (mm) | 63.5 |
Overall Width (In.) | 12 |
Overall Width (mm) | 304.8 |
Part Features | 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing scored liner for quick peel-off to apply onto pipe., Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, Includes detachable arrow to provide proper directional flow marking, 1.25" h character size, 2.5" x 12" marker for duct OD up to 6" |
UPC | 61305602713 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0001 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |