PPMA48WGD

Pipe Markers

Duct Marker, 'SUPPLY AIR' (legend), Green, 2.5" x 12".

Specifications

Material

Dura-Polyester Vinyl

Overall Width (mm)

304.8

Overall Height (mm)

63.5

Note

Sold in US and Canada only

Application

Mark air flow and its equipment's purpose in ductwork systems

Color

White on Green

Diameter (mm)

152.4

Dimensions (In.)

2.5" x 12"

Environment

5-7 years

Legend

SUPPLY AIR

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Maximum Overall Height (mm)

63.5

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Part Features

6-mil thick poly-composite vinyl with permanent acrylic adhesive backing scored liner for quick peel-off to apply onto pipe., Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, Includes detachable arrow to provide proper directional flow marking, 1.25" h character size, 2.5" x 12" marker for duct OD up to 6"

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

SPECIALTY PIPE MARKERS

Packaging Details

UPC

61305602757

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0001

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

ID Tags & Pipe Markers Catalog

US English

Related Products