globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Roll Form Pipe Marker, 'CHLORINE' (legend), 12" x 30'.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Pipe Marker
Application (1) Wrap Around Virtually Any Size Pipe When You Have Multiple Pipes or Pipes of Unknown Sizes; (2) Unroll, Measure, and Easily Cut to Length On-Site for Proper Fit; (3) 0.004 Inch Gloss, Overlaminated Poly Vinyl Marker Wraps to Adhere to Itself; (4) High-Tack, Acrylic Adhesive Back Stays on Dirty, Greasy, and Rusty Pipes; (5) Legend and Arrow Repeated, Upright and Upside-Down, for Universal Direction and Visibility
Background Color Yellow
Legend Color Black
For Use With Pipes and Piping Systems
Legend CHLORINE
Material Dura-Polyester Vinyl
Standards Met Meet or Exceed ASME (ANSI) A13.1-2007 Recommendations for Size, Color and Visibility, RoHS Compliant
Maximum Compatible Pipe Diameter (In.) 6
Maximum Compatible Pipe Diameter (mm) 152.4
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) -28
Minimum Operating Temperature (°F) -20
Durability (yr) 7
Overall Height (In.) 9144
Overall Height (mm) 232257.6
Overall Thickness (In.) 0.003
Overall Thickness (mm) 0.101
Overall Width (In.) 12
Overall Width (mm) 304.8
Part Features Printed repeatedly along the length of the tape with the legend and directional flow arrow, upright and upside-down, around the marker, for universal directional fit and visibility from various angles, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing scored liner for quick peel-off to apply onto pipe., Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, 12" x 30-ft roll

Packaging Detail

UPC 61305605716
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.6944
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}