Roll Form Pipe Marker, 'CITY WATER' (legend), 8" x 30'.
Note | Sold in US and Canada only |
Product Type | Pipe Marker |
Application | (1) Wrap Around Virtually Any Size Pipe When You Have Multiple Pipes or Pipes of Unknown Sizes; (2) Unroll, Measure, and Easily Cut to Length On-Site for Proper Fit; (3) 0.004 Inch Gloss, Overlaminated Poly Vinyl Marker Wraps to Adhere to Itself; (4) High-Tack, Acrylic Adhesive Back Stays on Dirty, Greasy, and Rusty Pipes; (5) Legend and Arrow Repeated, Upright and Upside-Down, for Universal Direction and Visibility |
Background Color | Green |
Legend Color | White |
For Use With | Pipes and Piping Systems |
Legend | CITY WATER |
Material | Dura-Polyester Vinyl |
Standards Met | Meet or Exceed ASME (ANSI) A13.1-2007 Recommendations for Size, Color and Visibility, RoHS Compliant |
Maximum Compatible Pipe Diameter (In.) | 2 |
Maximum Compatible Pipe Diameter (mm) | 50.8 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Durability (yr) | 7 |
Overall Height (In.) | 9144 |
Overall Height (mm) | 232257.6 |
Overall Thickness (In.) | 0.003 |
Overall Thickness (mm) | 0.101 |
Overall Width (In.) | 8 |
Overall Width (mm) | 203.2 |
Part Features | Printed repeatedly along the length of the tape with the legend and directional flow arrow, upright and upside-down, around the marker, for universal directional fit and visibility from various angles, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing scored liner for quick peel-off to apply onto pipe., Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, 8" x 30-ft roll |
UPC | 61305605717 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4630 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |