PPMR0021H

Pipe Markers

Roll Form Pipe Marker, 'RETURN' (legend), 12" X 30', 12" x 30'.

Specifications

Material

Dura-Polyester Vinyl

Overall Width (mm)

304.8

Overall Height (mm)

9144

Note

Sold in US and Canada only

Application

Mark and identify contents in pipes and piping systems, including flow directions and hazard classification for maintenance and safety purposes. Pipe markers are designed in accordance to ASME (ANSI) A13.1 recommendations for sizes, colors, and visibility.

Color

Black/Yellow

Diameter (mm)

152.4

Dimensions (In.)

12" x 30-ft

Environment

5-7 years

Legend

RETURN

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Maximum Overall Height (mm)

9144

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Part Features

Printed repeatedly along the length of the tape with the legend and directional flow arrow, upright and upside-down, around the marker, for universal directional fit and visibility from various angles, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing scored liner for quick peel-off to apply onto pipe., Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, 12" x 30-ft roll

Thickness (mm)

0.1016

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605754

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.6944

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

ID Tags & Pipe Markers Catalog

US English

Related Products