Roll Tape Pipe Marker, 'AIR' (legend), Blue, 2" x 54'.
Note | Sold in US and Canada only |
Product Type | Pipe Marker |
Application | (1) Easily Mark Pipes Quickly at Various Locations Along a Piping System; (2) 72 Identical Legends Per Roll, with Perforations Between Each Length; (3) Use in Continuous Lengths, or Tear at Perforations; (4) 0.006 Inch Vinyl with Protective Laminate Surface; (5) Peel-Off Liner with Self-Adhesive Back Applies to Smooth, Clean, Dry Surface |
Background Color | Blue |
Legend Color | White |
For Use With | Pipes and Piping Systems |
Legend | AIR |
Material | Dura-Polyester Vinyl |
Standards Met | Meet or Exceed ASME (ANSI) A13.1-2007 Recommendations for Size, Color and Visibility, RoHS Compliant |
Maximum Compatible Pipe Diameter (In.) | 6 |
Maximum Compatible Pipe Diameter (mm) | 152.4 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Durability (yr) | 7 |
Overall Height (In.) | 2 |
Overall Height (mm) | 50.8 |
Overall Thickness (In.) | 0.005 |
Overall Thickness (mm) | 0.152 |
Overall Width (In.) | 9 |
Overall Width (mm) | 228.6 |
Part Features | 72 legends printed repeatedly along the length of the tape roll with perforations between each, Use continuous length or separate at each perforation, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing scored liner for quick peel-off to apply onto pipe, Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, 2" x 54-ft roll has 2" x 9" pipe markers with 1-1/4"H letters |
UPC | 61305605790 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0209 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |