PPMR0140H

Pipe Markers

Roll Tape Pipe Marker, 'VENT' (legend), Green, 2" x 54'.

Specifications

Material

Dura-Polyester Vinyl

Overall Width (mm)

50.8

Note

Sold in US and Canada only

Application

Mark and identify contents in pipes and piping systems, including flow directions and hazard classification for maintenance and safety purposes. Pipe markers are designed in accordance to ASME (ANSI) A13.1 recommendations for sizes, colors, and visibility.

Color

White on Green

Diameter (mm)

152.4

Dimensions (In.)

2" x 54-ft

Environment

5-7 years

Legend

VENT

Length (mm)

16459.2

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Operating Temperature

-20°F to 176°F

Part Features

72 legends printed repeatedly along the length of the tape roll with perforations between each, Use continuous length or separate at each perforation, 6-mil thick poly-composite vinyl with permanent acrylic adhesive backing scored liner for quick peel-off to apply onto pipe, Sub-surface image is protected by a high-gloss UV protective coating and is resistant to abrasions, humidity, chemicals, solvents, and fading from sunlight, 2" x 54-ft roll has 2" x 9" pipe markers with 1-1/4"H letters

Thickness (mm)

0.1524

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305605866

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0209

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

ID Tags & Pipe Markers Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products