Arrow Tape, 2" x 108', Black/Yellow.
Note | Sold in US and Canada only |
Product Type | Pipe Marker |
Application | (1) Provide 360° Visibility for Flow Direction, with Repeated Arrows on the Tape’s Length; (2) 0.006 Inch Self-Adhesive Vinyl |
Legend Color | Black |
For Use With | Pipes and Piping Systems |
Legend | (REPEATED ARROW) ---> |
Material | Vinyl |
Standards Met | Meets ASME A13.1, 3.1, RoHS Compliant |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -28 |
Minimum Operating Temperature (°F) | -20 |
Durability (yr) | 2 |
Overall Height (In.) | 1296 |
Overall Height (mm) | 32918.4 |
Overall Thickness (In.) | 0.005 |
Overall Thickness (mm) | 0.152 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Part Features | Repeating arrows printed on the tape length, 6-mil vinyl with adhesive back for proper application wrap-around the pipe, 2" x 108-ft roll |
UPC | 61305602700 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0261 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | Industrial Safety Solutions | English |