PPMR4X108RW

Pipe Markers

Arrow Tape, 4" x 108', Red/White.

Specifications

Material

Adhesive Vinyl

Overall Width (mm)

101.6

Note

Sold in US and Canada only

Application

Provide 360 degree visiblity around pipes to indicate flow direction

Color

White/Red

Dimensions (In.)

4" x 108-ft

Environment

1-2 years

Legend

(repeating arrows)

Length (mm)

32918.4

Maximum Operating Temperature (°C)

80

Maximum Operating Temperature (°F)

176

Minimum Operating Temperature (°C)

-28

Minimum Operating Temperature (°F)

-20

Part Features

Repeating arrows printed on the tape length, 6-mil vinyl with adhesive back for proper application wrap-around the pipe, 4" x 108-ft roll

Thickness (mm)

0.1524

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602709

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0522

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalogs

Industrial Safety Solutions

US English

Catalog Cut Sheets

ID Tags & Pipe Markers Catalog

US English

Related Products