PPMS1015A

Pipe Markers

Pipe marker, 'ACID WASTE' (legend), Orange, Size A. Coiled Rigid Vinyl.

Specifications

Material

Coiled Rigid Vinyl

Overall Width (mm)

152.4

Overall Height (mm)

203.2

Note

Sold in US and Canada only

Application

Mark and identify contents in pipes and piping systems, including flow directions and hazard classification for maintenance and safety purposes. Pipe markers are designed in accordance to ASME (ANSI) A13.1 recommendations for sizes, colors, and visibility.

Color

Black/Orange

Diameter (mm)

19.05

Dimensions (In.)

6" x 8"

Environment

1-2 years

Legend

ACID WASTE

Maximum Operating Temperature (°C)

70

Maximum Operating Temperature (°F)

158

Maximum Overall Height (mm)

203.2

Minimum Operating Temperature (°C)

-20

Minimum Operating Temperature (°F)

-4

Operating Temperature

-4° to 158°F

Part Features

Heavy-gauge 20-mil rigid vinyl plastic is pre-coiled to wrap and 'snap' fit completely around the pipe, Fits over pipes with dirty, greasy, or rough surfaces or other less than perfect areas - and easy to remove and place back with the memory coil shape, Printed repeatedly with the legend and directional flow arrow, upright and upside-down, around the marker, for universal directional fit and visibility from various angles, Fits pipe diameter .75" to 1.25"

Thickness (mm)

0.508

UL Listed

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Stock Pipe Markers

Packaging Details

UPC

61305602826

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0027

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

ID Tags & Pipe Markers Catalog

US English

Catalogs

Industrial Safety Solutions

US English

Related Products