globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Pipe marker, 'BRINE' (legend), Green, Size E.

c warning e
Discontinued
No Replacement
Discontinued

Specifications

Note Sold in US and Canada only
Product Type Pipe Marker
Application (1) Precoiled, Heavy Gauge 0.020 Inch Rigid Vinyl Plastic is Lightweight, Yet Durable to Withstand Tough Industrial Environments; (2) Fits Over Pipes with Dirty, Greasy, Or Rough Surfaces or Other Less than Perfect Surfaces; (3) Easy to Remove and Reapply
Background Color Green
Legend Color White
For Use With Pipes and Piping Systems
Legend BRINE
Material Vinyl
Standards Met Meet or Exceed ASME (ANSI) A13.1-2007 Recommendations for Size, Color and Visibility, RoHS Compliant
Maximum Compatible Pipe Diameter (In.) 5
Maximum Compatible Pipe Diameter (mm) 127
Minimum Compatible Pipe Diameter (In.) 3.25
Minimum Compatible Pipe Diameter (mm) 82.55
Maximum Operating Temperature (°C) 70
Maximum Operating Temperature (°F) 158
Minimum Operating Temperature (°C) -20
Minimum Operating Temperature (°F) -4
Durability (yr) 2
Overall Height (In.) 12
Overall Height (mm) 304.8
Overall Thickness (In.) 0.02
Overall Thickness (mm) 0.508
Overall Width (In.) 19
Overall Width (mm) 482.6
Part Features Heavy-gauge 20-mil rigid vinyl plastic is pre-coiled to wrap and 'snap' fit completely around the pipe, Fits over pipes with dirty, greasy, or rough surfaces or other less than perfect areas - and easy to remove and place back with the memory coil shape, Printed repeatedly with the legend and directional flow arrow, upright and upside-down, around the marker, for universal directional fit and visibility from various angles, Fits pipe diameter 3.25" to 5"

Packaging Detail

UPC 61305603100
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0434
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}