C075X025YLC

Label

Component label, P1 cassette, 0.75" W x 0.25" H, polyester, yellow, 500 labels/cassette, 1 pc. package quantity.

Specifications

Material

Polyester

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Overall Height (In.)

0.25

Overall Height (mm)

6.4

Color

Yellow

Number of Labels per Cassette

500

BMEcat - Text strip

No

Legend

None

Overall Size W x H (In.)

0.75 x 0.25

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498352543

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0846

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8461

Resources

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products