Network label, P1 cassette, 1.38" W x 0.19" H, polyolefin, white, 200 labels/cassette, 1 pc. package quantity.
Note | For use iwth LS8E and LS8EQ printers |
Product Type | Network Component Label |
Sub Brand | P1™ |
Color | White |
Legend | None |
Includes | (200) Network label, (1) P1 cassette |
Number of Labels per Cassette | 200 |
Label Height (In.) | 0.19 |
Label Height (mm) | 4.8 |
Label Width (In.) | 1.38 |
Label Width (mm) | 35.1 |
For Use With | LS8E and LS8EQ printers |
Standards Met | RoHS Compliant |
UPC | 07498334931 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0873 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8725 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Data Sheets | Thermal Transfer Printable Polyolefin Film Technical Data Sheet GMPO4 | English | |
Part Drawings | Part Drawing - PDF - C10418 | English |