C150X075YJC

Label

Component label, P1 Cassette, 1.50" W x 0.75" H, polyester, white, 250 labels/cassette, 1 pc. package quantity.

Specifications

Material

Polyester

Width (In.)

1.50

Height (In.)

0.75

Height (mm)

19.1

Width (mm)

38.1

Color

White

Labels Per Cassette

250

Marker/Flag Tie Labeling Area

No

Overall Size W x H (In.)

1.50 x 0.75

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498334932

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0873

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8725

Resources

Part Drawings

C**0X*****C General Component Cassettes

US English

Part Drawings

C060X020YJC Product Page

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Technical References

Technical Data Sheet for Printable Polyester Labels

US English

Related Products