Component label, P1 cassette, 1.50" W x 0.75" H, high tack polyester, white, 175 labels/cassette, 1 pc. package quantity.
Note | For use with LS8E and LS8EQ printers |
Product Type | Component Label |
Sub Brand | P1™ |
Color | White |
Legend | None |
Includes | Component labels |
Material | Polyester |
Standards Met | UL969, cUL C22.2, DIN 40050-9 |
Number of Labels per Cassette | 175 |
Label Application | General Component Labeling |
Overall Height (In.) | 0.75 |
Overall Height (mm) | 19.1 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
UPC | 07498340622 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0846 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8461 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Data Sheets | High Tack Thermal Transfer Printable Polyester Film Technical Data Sheet GMY4-HT | English | |
Part Drawings | Cassette General Component Label | English |