Network label, P1 cassette, 1.88" W x 0.30" H, polyolefin, white, 150 labels/cassette, 1 pc. package quantity.
Product Type | Network Component Label |
Sub Brand | P1™ |
Color | White |
Legend | None |
Includes | (150) Network labels, (1) P1 cassette |
Number of Labels per Cassette | 150 |
Label Height (In.) | 0.3 |
Label Height (mm) | 7.6 |
Label Width (In.) | 1.88 |
Label Width (mm) | 47.8 |
For Use With | LS8E and LS8EQ printers |
Standards Met | RoHS Compliant |
UPC | 07498334933 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0873 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8725 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Data Sheets | Thermal Transfer Printable Polyolefin Film Technical Data Sheet GMPO4 | English | |
Part Drawings | P1 Cassette Network Component Label Part Drawing - PDF | English |