Component label, P1 cassette, 1.95" W x 0.40" H, single-gang faceplate, non-adhesive polyester, white, 100 labels/cassette, 1 pc. package quantity.
Note | For use with LS8E and LS8EQ printers |
Product Type | Component Label |
Sub Brand | P1™ |
Color | White |
Legend | None |
Includes | Network components labels |
Material | Polyester |
Standards Met | RoHS Compliant |
Number of Labels per Cassette | 100 |
Label Application | Network Component Labeling |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 10.2 |
Overall Width (In.) | 1.95 |
Overall Width (mm) | 49.5 |
UPC | 07498334934 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0537 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.5373 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | Part Drawing - PDF - C10454 | English |