Network label, P1 cassette, 3.15" W x 0.30" H, polyolefin, white, 100 labels/cassette, 1 pc. package quantity.
Product Type | Network Component Label |
Sub Brand | P1™ |
Color | White |
Material | Polyolefin |
Number of Labels per Cassette | 100 |
Label Height (In.) | 0.3 |
Label Height (mm) | 7.6 |
Label Width (In.) | 3.15 |
Label Width (mm) | 80 |
Overall Width (In.) | 3.15 |
Overall Width (mm) | 80 |
For Use With | PanTher LS8E |
UPC | 07498334945 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0873 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8725 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Data Sheets | Thermal Transfer Printable Polyolefin Film Technical Data Sheet GMPO4 | English | |
Part Drawings | LS8 Component Labels Part Drawing C10413 | English |