White, non-adhesive polyester label, 30/cassette, 110 block identifier.
Product Type | Portable Printer Component Label |
Sub Brand | P1™ |
Color | White |
Includes | Polyester Label |
Material | Polyester |
Number of Labels per Cassette | 30 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Overall Width (In.) | 7.5 |
Overall Width (mm) | 190.5 |
UPC | 07498334948 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0537 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.5373 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | Part Drawing - PDF - C10454 | English |