The Portable Printer continuous Heat Shrink Labels in White are made of Military-Grade Polyolefin. They measure 0.19" (4.7 mm) Diameter, 8' (2.4 m) Length, and 0.34" (8.6 mm) Width and have a wire range of 18–12 AWG. The Fast-Loading MP™ Label Cassette includes both Label Material and Ribbon for Easy Label Changing.
Note | For use with MP printers |
Product Type | Heat Shrink Label |
Color | White |
Compatible Wire Gauge (AWG) | 18-12 |
Material | Polyolefin |
Resistance Properties | Military Grade |
Standards Met | RoHS Compliant |
Sub Brand | PXE™ |
Minimum Cable Diameter (In.) | 0.06 |
Minimum Cable Diameter (mm) | 1.5 |
Maximum Cable Diameter (In.) | 0.19 |
Maximum Cable Diameter (mm) | 4.8 |
Label Height (In.) | 0.37 |
Label Height (mm) | 9.3 |
Label Width (In.) | 0.34 |
Label Width (mm) | 8.6 |
Roll Length (ft.) | 8 |
Roll Length (m) | 2.4 |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Label Application | Cable & Wire Marking |
Part Features | Printable Heat Shrink Label for use in the MP100 & MP300 Printers |
UPC | 61305678703 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0014 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.0346 |
Product Bulletins | PXE™ Series MP75 Mobile Printer Product Bulletin IDCB94-SA-ENG | English | |
Product Bulletins | PXE™ Series MP200 Mobile Printer Product Bulletin IDCB93-SA-ENG | English | |
Product Bulletins | PXE™ Series MP100 Mobile Printer Product Bulletin IDCB92-SA-ENG | English | |
Product Bulletins | Tecnología Rentable con Funciones Avanzadas Boletín de Producto IDCB93-SA-SPA | Spanish (Español) | |
Product Bulletins | Funcionalidad Eléctrica y de Red Rentable Boletín de Producto IDCB94-SA-SPA | Spanish (Español) | |
Product Bulletins | Desempeño de Grado Industrial Apto para Bluetooth Boletín de Productos IDCB92-SA-SPA | Spanish (Español) | |
Data Sheets | Heat Shrink Labels Technical Data Sheet GMHS31E | English | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP Printer Cassette, Continuous Heatshrink Tubing Part Drawing I00743XS_DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |