The Portable Printer continuous Heat Shrink Labels in White are made of Military-Grade Polyolefin. They measure 0.25" (6.4mm) Diameter, 8' (2.4 m) Length, and 0.44" (11.2mm) Width and have a wire range of 16–10 AWG. The Fast-Loading MP™ Label Cassette includes both Label Material and Ribbon for Easy Label Changing.
Note | For use with MP printers |
Product Type | Heat Shrink Label |
Color | White |
Compatible Wire Gauge (AWG) | 16 - 10 |
Material | Polyolefin |
Resistance Properties | Military Grade |
Standards Met | RoHS compliant |
Sub Brand | PXE™ |
Minimum Cable Diameter (In.) | 0.08 |
Minimum Cable Diameter (mm) | 2 |
Maximum Cable Diameter (In.) | 0.25 |
Maximum Cable Diameter (mm) | 6.4 |
Label Height (In.) | 0.48 |
Label Height (mm) | 12.3 |
Label Width (In.) | 0.44 |
Label Width (mm) | 11.2 |
Roll Length (ft.) | 8 |
Roll Length (m) | 2.4 |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Label Application | Cable & Wire Marking |
UPC | 61305677604 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0014 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.0346 |
Product Bulletins | PXE™ Series MP200 Mobile Printer Product Bulletin IDCB93-SA-ENG | English | |
Product Bulletins | PXE™ Series MP100 Mobile Printer Product Bulletin IDCB92-SA-ENG | English | |
Product Bulletins | Tecnología Rentable con Funciones Avanzadas Boletín de Producto IDCB93-SA-SPA | Spanish (Español) | |
Product Bulletins | Desempeño de Grado Industrial Apto para Bluetooth Boletín de Productos IDCB92-SA-SPA | Spanish (Español) | |
Data Sheets | Heat Shrink Labels | English | |
Data Sheets | Etiquetas Termoencogibles Hoja de Especificaciones TDS-GMHS31E-SPA | Spanish (Español) | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP Printer Cassette, Continuous Heatshrink Tubing Part Drawing I00743XS_DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |