The H100X044H2C Military-Grade Polyolefin Die-Cut Heat-Shrink Label Cassette contains an integrated memory device for automatic formatting, recall of last legend used, and the number of labels remaining in the cassette. Compatible with Easy-Mark Plus™ Labeling Software. For use with LS8E and LS8EQ printers. Shrink ratio 3:1. 1" x 0.44" (25.4 mm x 11.2 mm) Cable diameter 0.08" - 0.25" (2 mm - 6.4 mm) Color Yellow. 1 cassette
Note | For use with LS8E and LS8EQ printers |
Product Type | Heat Shrink Label |
Color | Yellow |
Compatible Wire Gauge (AWG) | 16-10 |
Material | Polyolefin |
Number of Labels | 100 |
Resistance Properties | Military Grade |
Standards Met | MIL-M-81531 and MIL-STD-202G Method 215K, Solution A, C, and D. UL Standard 224 for flammability. |
Sub Brand | P1™ |
Minimum Cable Diameter (In.) | 0.08 |
Minimum Cable Diameter (mm) | 2 |
Maximum Cable Diameter (In.) | 0.25 |
Maximum Cable Diameter (mm) | 6.4 |
Label Height (In.) | 0.44 |
Label Height (mm) | 11.2 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Minimum Operating Temperature (°C) | -55 |
Minimum Operating Temperature (°F) | -67 |
Maximum Operating Temperature (°C) | 135 |
Maximum Operating Temperature (°F) | 275 |
Label Application | Cable & Wire Marking |
Overall Width (In.) | 0.44 |
Overall Width (mm) | 11.2 |
UPC | 07498301017 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0642 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6421 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | Mil Grade Heat Shrink Part Drawing | English | |
Technical References | Heat Shrink Labels Technical References GMUHS31U | English |