Panduit R100X150V1M Turn-Tell label cassettes, have an innovative design that allows label rotation to any angle for improved visibility, aesthetics, and easy repositioning. Label is 1.0" x 1.5” with 1.0" x 0.5" white print-on area and clear overlaminate. It can easily be installed on existing terminated wires and assemblies and does not require disconnecting wires or cables. For use with Panduit MP series printers. 100 labels per cassette.
Note | For use with MP300 printer |
Product Type | Turn-Tell Label |
Sub Brand | PXE™ |
Cable Type | Category 5e/6/6e UTP and Category 5e FTP |
Color | White |
Compatible Wire Gauge (AWG) | 10-6 |
Material | Vinyl |
Number of Labels per Cassette | 100 |
Standards Met | RoHS Compliant |
Label Length (In.) | 1.5 |
Label Length (mm) | 38.1 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Label Height (In.) | 1.5 |
Label Height (mm) | 38.1 |
Maximum Cable Diameter (In.) | 0.28 |
Maximum Cable Diameter (mm) | 7.1 |
Minimum Cable Diameter (In.) | 0.22 |
Minimum Cable Diameter (mm) | 5.6 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Print-On Area Height (In.) | 0.5 |
Print-On Area Height (mm) | 12.7 |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Label Application | Cable & Wire Marking |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 61305676173 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0856 |
Std. Ctn. Qty. | 80 |
Std. Ctn. Volume (cf) | 1.3691 |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91-SA-ENG | English | |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Data Sheets | Technical Data Sheet, Turn Tell Label | English | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP Turn Tell Rotatable Self-Laminating Label | English | |
Application Guides | Infraestructura Física Robusta para Atención Quirúrgica Tecnológicamente Avanzada Guía de Aplicación CPAG20--SA-SPA | Spanish (Español) | |
Brochures | Soluciones de Infraestructura Educativa por Panduit y Atlona Folleto CPCB254 | Spanish (Español) | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |