The R100X225V1C Turn-Tell Label Cassette includes both label material and ribbon for easy changeover. The label design allows rotation for visibility from any angle - reposition on the wire/cable to align legends and improve aesthetics. Can be easily installed on existing terminated wires and assemblies without disconnecting the wires/cables. For use with LS8E and LS8EQ printers. Vinyl. 1" x 2.25" (25.4 mm x 57.2 mm). Color White. 75 labels per cassette. 1 cassette per package.
Note | For use with LS8E and LS8EQ printers |
Product Type | Turn-Tell Label |
Sub Brand | P1™ |
Cable Type | Category 6 FTP and Category 6a/10Gig |
Color | White |
Compatible Wire Gauge (AWG) | 8-4 |
Material | Vinyl |
Number of Labels per Cassette | 75 |
Standards Met | RoHS Compliant |
Label Length (In.) | 2.25 |
Label Length (mm) | 57.2 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Label Height (In.) | 2.25 |
Label Height (mm) | 57.2 |
Maximum Cable Diameter (In.) | 0.39 |
Maximum Cable Diameter (mm) | 9.9 |
Minimum Cable Diameter (In.) | 0.28 |
Minimum Cable Diameter (mm) | 7.1 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Print-On Area Height (In.) | 0.75 |
Print-On Area Height (mm) | 19.1 |
Maximum Operating Temperature (°C) | 93 |
Maximum Operating Temperature (°F) | 200 |
Label Application | Cable & Wire Marking |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 07498321945 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0873 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8725 |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Videos | LS8EQ Printer Overview Video | English | |
Part Drawings | Part Drawing - PDF - C10783-1 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Technical References | Turn-Tell Cassettes Technical Data Sheet | English |