MP Self-Laminating Label Cassette, 1.00" W x 26' L, 12 - 10 AWG Wire/Cable, White Print-on area, Vinyl, Clear/White, 1 pc. Package Quantity.
Note | For use with MP printers |
Product Type | Self-Laminating Cassette |
Sub Brand | PXE™ |
Color | White |
Ribbon Color | Black |
Material | Vinyl |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 26 |
Overall Length (m) | 7.9 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
Part Features | Continuous Self-Laminating Label |
UPC | 61305677598 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0018 |
Std. Ctn. Qty. | 120 |
Std. Ctn. Volume (cf) | 0.0425 |
Product Bulletins | PXE™ Series MP200 Mobile Printer Product Bulletin IDCB93-SA-ENG | English | |
Product Bulletins | PXE™ Series MP100 Mobile Printer Product Bulletin IDCB92-SA-ENG | English | |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91-SA-ENG | English | |
Product Bulletins | Tecnología Rentable con Funciones Avanzadas Boletín de Producto IDCB93-SA-SPA | Spanish (Español) | |
Product Bulletins | Desempeño de Grado Industrial Apto para Bluetooth Boletín de Productos IDCB92-SA-SPA | Spanish (Español) | |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Data Sheets | Self-Laminating Translucent Vinyl Film | English | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP Printer Self-lam Continuous Tape Part Drawing I00743XU_DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |