S050X150VAC

Label

The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 0.5" (12.7mm) wide and 1.5" (38.1mm) long with a 0.5" (12.7mm) print-on area height and have a category 5e/category 6 wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 200 labels per cassette.

Specifications

Maximum Wire Outside Diameter (In.)

0.32

Maximum Wire Outside Diameter (mm)

8.1

Minimum Wire Outside Diameter (In.)

0.16

Minimum Wire Outside Diameter (mm)

4

Material

Vinyl

Print-On Area Height (In.)

0.5

Print-On Area Height (mm)

12.7

Overall Length (In.)

1.5

Overall Length (mm)

38.1

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Color Print-on-Area

White

Maximum Wire Size (AWG)

Cat. 5e/Cat. 6

Number of Labels per Cassette

200

Diameter (mm)

8.1

Marker/Flag Tie Labeling Area

Yes

Minimum Cable Diameter (mm)

4

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Label

Packaging Details

UPC

07498335300

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0186

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1858

Resources

Part Drawings

P1 Label Cassette Self-Laminating Label

US English

Technical References

Vinyl Self-Lam Technical Data Sheet

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Catalog Cut Sheets

Self-Laminating Cassettes Catalog Page

US English

Catalog Cut Sheets

Self-Lam Cassettes Catalog Page

US English

Related Products