The S100X075VAC Thermal Transfer Self-Laminating Label includes a white print-on area and clear overlaminate to protect the legend for easy identification. It is sized specifically for wire and cable applications. The cassette contains an integrated memory device for automatic formatting, recall of last legend used, and the number of labels remaining. For use with LS8E and LS8EQ printers. Vinyl. 1.0" x 0.75" (25.4 mm x 19.05 mm). Color Clear/White. 350 labels/cassette. 1 cassette/package.
Note | For use with LS8E and LS8EQ printers |
Product Type | Self-Laminating Label |
Sub Brand | P1™ |
Color | White |
Compatible Wire Gauge (AWG) | 18-14 |
Material | Vinyl |
Number of Labels per Cassette | 350 |
Standards Met | RoHS Compliant |
Minimum Cable Diameter (In.) | 0.08 |
Minimum Cable Diameter (mm) | 2 |
Maximum Cable Diameter (In.) | 0.16 |
Maximum Cable Diameter (mm) | 4.1 |
Label Height (In.) | 0.75 |
Label Height (mm) | 19 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Minimum Operating Temperature (°C) | -46 |
Minimum Operating Temperature (°F) | -50 |
Maximum Operating Temperature (°C) | 107 |
Maximum Operating Temperature (°F) | 225 |
Print-On Area Height (In.) | 0.25 |
Print-On Area Height (mm) | 6.4 |
Label Application | Cable & Wire Marking |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 07498335301 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0878 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8778 |
Catalog Cut Sheets | Catalog Cut Sheets - S050X075VAC Product Page | English | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Data Sheets | Self-Laminating Translucent Vinyl Film Data Sheet GMV17 | English | |
Data Sheets | Self-Laminating Translucent Vinyl Film TDS GMV18 | English | |
Videos | LS8EQ Printer Overview Video | English | |
Part Drawings | P1 Label Cassette Self-Laminating Label Part Drawing C10694 | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |