The S100X160VAC Thermal Transfer Self-Laminating Label includes a white print-on area and clear overlaminate to protect the legend for easy identification. It is sized specifically for wire and cable applications. The cassette contains an integrated memory device for automatic formatting, recall of last legend used, and the number of labels remaining. For use with LS8E and LS8EQ printers. Vinyl. 1.0" x 1.6" (25.4 mm x 40.64 mm). Color Clear/White. 175 labels/cassette. 1 cassette/package.
Note | For use with LS8E and LS8EQ printers |
Product Type | Self-Laminating Label |
Sub Brand | P1™ |
Color | White |
Material | Vinyl |
Number of Labels per Cassette | 175 |
Standards Met | RoHS Compliant |
Minimum Cable Diameter (In.) | 0.25 |
Minimum Cable Diameter (mm) | 6.4 |
Maximum Cable Diameter (In.) | 0.25 |
Maximum Cable Diameter (mm) | 6.4 |
Label Height (In.) | 1.6 |
Label Height (mm) | 40.6 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Minimum Operating Temperature (°C) | -46 |
Minimum Operating Temperature (°F) | -50 |
Maximum Operating Temperature (°C) | 107 |
Maximum Operating Temperature (°F) | 225 |
Print-On Area Height (In.) | 0.8 |
Print-On Area Height (mm) | 20.3 |
Label Application | Cable & Wire Marking |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 07498335304 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0878 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8778 |