The portable printer self-laminating labels are clear vinyl with a blue print-on area. They measure 1" (25.4mm) wide and 2.25" (57.15mm) long with a .75" (19.1mm) print-on area height and have a 8–4 AWG wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 125 labels per cassette.
Note | For use with LS8E and LS8EQ printers |
Product Type | Self-Laminating Label Cassette |
Sub Brand | P1™ |
Color | Blue |
Compatible Wire Gauge (AWG) | 8 – 4 |
Material | Vinyl |
Number of Labels per Cassette | 125 |
Standards Met | RoHS Compliant |
Minimum Cable Diameter (In.) | 0.24 |
Minimum Cable Diameter (mm) | 6.1 |
Maximum Cable Diameter (In.) | 0.48 |
Maximum Cable Diameter (mm) | 12.1 |
Label Height (In.) | 2.25 |
Label Height (mm) | 57.2 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Minimum Operating Temperature (°C) | -46 |
Minimum Operating Temperature (°F) | -50 |
Maximum Operating Temperature (°C) | 107 |
Maximum Operating Temperature (°F) | 225 |
Print-On Area Height (In.) | 0.75 |
Print-On Area Height (mm) | 19 |
Label Application | Cable & Wire Marking |
UPC | 07498378621 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0873 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8725 |
Catalog Cut Sheets | Self-Lam Cassettes Catalog Page | English | |
Catalog Cut Sheets | Catalog Cut Sheets - SO50XO75VAC Product Page | English | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Data Sheets | Self-Laminating Translucent Vinyl Film Data Sheet GMV17 | English | |
Data Sheets | Self-Laminating Translucent Vinyl Film TDS GMV18 | English | |
Part Drawings | P1 Label Cassette Self-Laminating Label Part Drawing C10694 | English |