The portable printer self-laminating labels are clear vinyl with a white print-on area. They measure 1" (25.4mm) wide and 6.5" (165.1mm) long with a 1.5" (38.1mm) print-on area height and have a 1/0 AWG-250 MCM wire range. The fast-loading P1™ label cassette includes both label material and ribbon for easy label changing. There are 50 labels per cassette.
Note | For use with LS8E and LS8EQ printers |
Product Type | Self-Laminating Label Cassette |
Sub Brand | P1™ |
Color | White |
Compatible Wire Gauge (AWG) | 1/0 - 250 MCM |
Material | Vinyl |
Number of Labels per Cassette | 50 |
Standards Met | RoHS Compliant |
Minimum Cable Diameter (In.) | 0.48 |
Minimum Cable Diameter (mm) | 12.1 |
Maximum Cable Diameter (In.) | 1.59 |
Maximum Cable Diameter (mm) | 40.4 |
Label Height (In.) | 6.5 |
Label Height (mm) | 165.1 |
Label Width (In.) | 1 |
Label Width (mm) | 25.4 |
Minimum Operating Temperature (°C) | -46 |
Minimum Operating Temperature (°F) | -50 |
Maximum Operating Temperature (°C) | 107 |
Maximum Operating Temperature (°F) | 225 |
Print-On Area Height (In.) | 1.5 |
Print-On Area Height (mm) | 38.1 |
Label Application | Cable & Wire Marking |
UPC | 07498335308 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0878 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8778 |