The T024X000VPC-BK Continuous Tape Cassette includes both label material and ribbon for easy changeover. The label cassette contains an integrated memory device for automatic formatting, recall of last legend used, and the number of labels remaining in the cassette. For use with LS8E and LS8EQ printers. Vinyl. 0.24" x 25' (6.4 mm x 7.6 m). Color Black on White. 1 cassette per package.
Note | For use with LS8E and LS8EQ printers |
Product Type | Continuous Tape Label |
Sub Brand | P1™ |
Color | White |
Legend | None |
Ribbon Color | Black |
Material | Vinyl |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 25 |
Overall Length (m) | 7.6 |
Overall Width (In.) | 0.24 |
Overall Width (mm) | 6.1 |
UPC | 07498333090 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0642 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.6421 |
Catalog Cut Sheets | Catalog Cut Sheets - T019X000FJC-BK Product Page | English | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | P1 Cassette Continuous Tape Label | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English | |
Technical References | Thermal Transfer Printable Colored Vinyl Film | English |