T038X000FJC-BK

Continuous Tape

Black on white, polyolefin tape, terminal block label. Width: 0.38".

Specifications

Material

Polyolefin

Width (In.)

0.38

Width (mm)

9.7

Color

White/Black

Length (ft.)

25.0

Length (m)

7.6

Length (mm)

7600.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335311

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0920

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.9202

Resources

Catalog Cut Sheets

T019X000FJC-BK Product Page

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Technical References

Continuous Polyolefin Terminal Block Cassette Technical Data Sheet

US English

Catalog Cut Sheets

TO19XOOOFJC-BK Product Page

US English

Part Drawings

Continuous Tapes Part Drawing

US English

Related Products