T050X000C1C-BK

Continuous Tape

Black on white, nylon cloth label tape. Width: 0.50".

Specifications

Material

Nylon Cloth

Width (In.)

0.50

Width (mm)

12.7

Color

White

Length (ft.)

18.0

Length (m)

5.5

Length (mm)

7600.0

Part Features

General purpose material for wire and cable marking as well as flat surfaces,superior legibility,not re-positionable

Product Type

Continuous Tape

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498312179

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0873

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8725

Resources

Catalog Cut Sheets

US English

Technical References

Continuous Nylon Cloth Tape Cassettes Technical Data Sheet

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products