T050X000C2C-BK

Continuous Tape

Black on yellow, nylon cloth label tape. Width: 0.50".

Specifications

Material

Nylon Cloth

Color

Yellow

Overall Length (In.)

NA

Overall Length (mm)

7600

Length (ft.)

18.0

Overall Width (In.)

0.5

Overall Width (mm)

12.7

Length (m)

5.5

Length (mm)

7600.0

Part Features

General purpose material for wire and cable marking as well as flat surfaces,superior legibility,not re-positionable

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Continuous Tape

Packaging Details

UPC

07498312181

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0537

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.5373

Resources

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Technical References

Continuous Nylon Cloth Tape Cassettes Technical Data Sheet

US English

Catalog Cut Sheets

US English

Related Products