T050X000CBC-BK

Continuous Tape

Black on white, vinyl cloth tape. Width: 0.50".

Specifications

Color

White

Height (In.)

0.50

Height (mm)

12.7

Length (mm)

7600.0

Material

Vinyl Cloth

Product Type

Continuous Tape

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498399990

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0190

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1899

Resources

Catalog Cut Sheets

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Technical References

Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4

US English

Part Drawings

Vinyl Cloth Continous Cassettes Part Drawing

US English

Related Products