T075X000VQC-WH

Continuous Tape

White on Blue, vinyl continuous tape, .75" X 25'

Specifications

Material

Vinyl

Width (In.)

0.75

Width (mm)

19.1

Color

Blue

Length (ft.)

25.0

Length (m)

7.6

Length (mm)

7600.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498333041

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0635

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6346

Resources

Part Drawings

Continuous Tape Part Drawing

US English

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products