T075X000VWC-WH

Continuous Tape

White on Red, vinyl continuous tape, .75" X 25'

Specifications

Material

Vinyl

Width (In.)

0.75

Width (mm)

19.1

Color

Red

Length (ft.)

25.0

Length (m)

7.6

Length (mm)

7600.0

Product Type

Continuous Tape

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498333043

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0653

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6527

Resources

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products