T075X000VYC-WH

Continuous Tape

White on black, vinyl continuous tape.

Specifications

Material

Vinyl

Color

Black

Overall Length (mm)

7600

Length (ft.)

25.0

Overall Width (In.)

0.75

Overall Width (mm)

19.1

Length (m)

7.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Product Type

Continuous Tape

Packaging Details

UPC

07498333044

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0660

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6603

Resources

Part Drawings

P1 Cassette Continuous Tapes

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Catalog Cut Sheets

T019X000FJC-BK Product Page

US English

Related Products