T100X000CBC-BK

Continuous Tape

Black on white, vinyl cloth tape. Width: 1.00".

Specifications

Material

Vinyl Cloth

Color

White

Overall Length (mm)

7600

Length (ft.)

12.5

Overall Width (In.)

1

Overall Width (mm)

25.4

Length (m)

3.8

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498399992

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0873

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8725

Resources

Technical References

Thermal Transfer Printable Vinyl Coated Cloth Tape – GMC4

US English

Part Drawings

Vinyl Cloth Continous Cassettes Part Drawing

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Catalog Cut Sheets

US English

Related Products