T100X000RPC-BK

Continuous Tape

Black on white, reflective tape.

Specifications

Material

GMRS

Width (In.)

1.00

Width (mm)

25.4

Color

White

Length (ft.)

18.0

Length (m)

5.5

Length (mm)

7600.0

Product Type

Continuous Tape

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498322936

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0638

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6375

Resources

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Catalog Cut Sheets

TO19XOOOFJC-BK Product Page

US English

Part Drawings

Continuous Tape Part Drawing

US English

Catalog Cut Sheets

Labelmakers Catalog

US English

Technical References

Reflective Tape

US English

Related Products