Note | For use with LS8E and LS8EQ printers |
Product Type | Continuous Tape Label |
Sub Brand | P1™ |
Color | Yellow |
Legend | None |
Ribbon Color | Black |
Material | Polymer Film |
Material Properties | Reflective |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 18 |
Overall Length (m) | 5.5 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UPC | 07498322938 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0897 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.8966 |
Catalog Cut Sheets | Catalog Cut Sheets - TO19XOOOFJC-BK Product Page 8 | English | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers | English | |
Product Bulletins | PanTher LS8E and LS8EQ Hand-Held Thermal Transfer Printers: IDCB79--SA-NOR | Norwegian (norsk) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers DEU | German (Deutsch) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers FRA | French (Français) | |
Product Bulletins | PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers ITA | Italian (Italiano) | |
Part Drawings | P1 Cassette Continuous Tape Label | English | |
Technical References | Reflective Tape | English |