T100X000VPC-RD

Continuous Tape

Red on white, vinly label tape, 1.00".

Specifications

Material

Vinyl

Width (In.)

1.00

Width (mm)

25.4

Color

White

Length (ft.)

25.0

Length (m)

7.6

Length (mm)

7600.0

Product Type

Continuous Tape

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498319837

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0635

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6346

Resources

Part Drawings

Continuous Tape Part Drawing

US English

Catalog Cut Sheets

Labelmakers Catalog

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Related Products