T100X000VXC-WH

Continuous Tape

White on yellow, vinyl tape.

Specifications

Material

Vinyl

Width (In.)

1.00

Width (mm)

25.4

Color

Yellow/White

Length (ft.)

25.0

Length (m)

7.6

Length (mm)

7600.0

Product Type

Continuous Tape

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335785

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0846

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.8461

Resources

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Catalog Cut Sheets

TO19XOOOFJC-BK Product Page

US English

Catalog Cut Sheets

Labelmakers Catalog

US English

Part Drawings

Continuous Tape Part Drawing

US English

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Related Products