T100X000VYC-WH

Continuous Tape

White on black, vinyl tape, 1.00"

Specifications

Material

Vinyl

Width (In.)

1.00

Width (mm)

25.4

Color

Black/White

Length (ft.)

25.0

Length (m)

7.6

Length (mm)

7600.0

Product Type

Continuous Tape

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498335786

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0953

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.9526

Resources

Catalog Cut Sheets

TO19XOOOFJC-BK Product Page

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Catalog Cut Sheets

Labelmakers Catalog

US English

Catalog Cut Sheets

T019X000FJC-BK Product Page

US English

Part Drawings

Continuous Tape Part Drawing

US English

Technical References

Thermal Transfer Printable Colored Vinyl Film

US English

Related Products