obsolete

T100X000YKC-WH

Continuous Tape

White on clear, polyester tape, 1.00".

Specifications

Material

Polyester

Width (In.)

1.00

Width (mm)

25.4

Color

Clear/White

Length (ft.)

25.0

Length (m)

7.6

Length (mm)

7600.0

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

07498378630

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0660

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6603

Resources

Catalog Cut Sheets

TO19XOOOFJC-BK Product Page

US English

Part Drawings

Continuous Tape Part Drawing

US English

Technical References

Clear Continuous Tape Cassettes Technical Data Sheet

US English

Catalog Cut Sheets

Labelmakers Catalog

US English

Product Bulletins

PanTher ™ LS8E and LS8EQ Hand-Held Thermal Transfer Printers

US English

Related Products