The T150X000VPM-BK Continuous Tape Cassette includes both label material and ribbon for easy changeover. Print custom pipe markers, voltage markers, signs, bin markers, and network identification labels on demand. For flat label applications only. For use with the MP300 printer. Vinyl. 1.5" x 23' (36 mm x 7 m). Color Black on White. 1 cassette per package.
Note | For use in MP Printers |
Product Type | Continuous Tape Label |
Sub Brand | PXE™ |
Color | White |
Ribbon Color | Black |
Material | Vinyl |
Standards Met | RoHS Compliant |
Overall Length (ft.) | 23 |
Overall Length (m) | 7 |
Overall Width (In.) | 1.471 |
Overall Width (mm) | 36 |
Label Application | Safety & Facility Identification |
UPC | 61305676203 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0631 |
Std. Ctn. Qty. | 80 |
Std. Ctn. Volume (cf) | 1.0095 |
Product Bulletins | MP300 PXE™ Series Mobile Printer Product Bulletin IDCB91-SA-ENG | English | |
Product Bulletins | Soluciones Completas y Capacidad Industrial Boletín de Productos IDCB91-SA-SPA | Spanish (Español) | |
Data Sheets | Thermal Transfer Printable Vinyl Film | English | |
Videos | Panduit PXE™ Mobile Printer Solutions Video | English | |
Part Drawings | MP Continuous Tape Part Drawing I00743XP_DC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |