C400X400A11

Die Cut

Thermal transfer printable safety label, 4.00" x 4.00" (101.6mm x 101.6 mm), polyester adhesive, orange header, green footer, 250 labels/roll, 1 roll/package.

Specifications

Material

Polyester Adhesive

Color

White/Green

Height (In.)

4.00

Height (mm)

101.6

Width (In.)

4.00

Width (mm)

101.6

Header

Blank Orange

Labels Per Roll

250

Legend

Blank No Legend Orange Header and Green Footer

Overall Size W x H (In.)

4.00 x 4.00

Type

Die Cut Label

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498302807

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0835

Std. Ctn. Qty.

4

Std. Ctn. Volume (cf)

0.3338

Resources

Part Drawings

Blank Safety Labels, C400x400A

US English

Related Products