globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

Die cut arc flash warning label, 4.00" x 4.00" (101.6mm x 101.6mm), warning header, polyester adhesive, orange header and black/white, 500 labels/roll, 3" core.

c warning e
Discontinued
Suggested Replacement Parts:
Discontinued

Specifications

Product Type Die Cut Label
Legend WARNING
Material Polyester
Finish/Coating Adhesive-Coated
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 0
Maximum Operating Temperature (°C) 0
Maximum Operating Temperature (°F) 0
Standards Met RoHS Compliant
Number of Labels 500
Overall Height (In.) 4
Overall Height (mm) 101.6
Overall Width (In.) 4
Overall Width (mm) 101.6
Color Orange/Black/White

Packaging Detail

UPC 07498380947
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3338
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}