C400X400SP1-ASM

Solar Label

Super-tack solar label, 4.0" H x 4.0" W (101.6mm x 101.6mm), 'Photovoltaic ac solar module...' (legend), polyester, white/red, 50 labels/roll, 50 roll/package.

Specifications

Product Type

Solar Label

Material

Polyester

Legend

VOLTAGE CURRENT AND POWER RATINGS

Overall Height (In.)

4

Overall Height (mm)

101.6

Overall Width (In.)

4

Overall Width (mm)

101.6

Color

White/Red

Application

AC Photovoltaic Module

Labels Per Roll

50

Overall Size W x H (In.)

4.00 x 4.00

Type

Print On-Demand

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498328089

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0217

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.1303

Resources

Part Drawings

Solar Labels-C11042

US English

Specification Sheets

Solar Labels: SFSP01--WW

US English

Related Products