C400X400SP1-DD

Solar Label

Super-tack solar label, 4.0" H x 4.0" W (101.6mm x 101.6mm), 'Photovoltaic dc disconnect...' (legend), polyester, white/red, 50 labels/roll, 1 roll/package.

Specifications

Product Type

Solar Label

Material

Polyester

Legend

VOLTAGE AND CURRENT RATINGS

Overall Height (In.)

4

Overall Height (mm)

101.6

Overall Width (In.)

4

Overall Width (mm)

101.6

Diameter (In.)

NA

Outdoor Durability (yr)

NA

Maximum Operating Temperature (°C)

NA

Maximum Operating Temperature (°F)

NA

Minimum Operating Temperature (°C)

NA

Minimum Operating Temperature (°F)

NA

Application

DC Disconnect and Combiner

Color

White/Red

Labels Per Roll

50

Overall Size W x H (In.)

4.00 x 4.00

Type

Print On-Demand

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Packaging Details

UPC

07498333693

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0217

Std. Ctn. Qty.

300

Std. Ctn. Volume (cf)

0.1303

Resources

Specification Sheets

Solar Labels: SFSP01--WW

US English

Part Drawings

Solar Labels-C11042

US English

Related Products